Image of G-430 G-430 HD Reel 60' 12/3 W/Cable

G-430 HD Reel 60' 12/3 W/Cable

$2,837.23 USD

Brand: Gleason Reel

Catalog ID: G-430

Series G Heavy Duty Reel 60' 12/3 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-430

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001405

Dimensions

Cable Length Active

60

Flange Outside Diameter

16 in

Length

60 in

Weight

85 lb

Conductor Related

Number of Conductors

3

Wire Size

#12 AWG