text.skipToContent text.skipToNavigation

ACA12325-BC20

by Gleason Reel 

Catalog ID: ACA12325-BC20

Yellow Industrial Reel, UL Type 1, 25 Ft, #12/3 SJO, 20 A, 250 VAC

Product Details

General

Cable Length 25 Ft
Cable Type #12/3 SJO
UPC ACA12325-BC20

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 250 VAC
Voltage Rating Description 250 VAC

Conductor Related

Number Of Wires 3-Wire

Resources/Downloads