WBP_HBLI45123Y_PRODIMAGE
WBP_HBLI45123Y_PRODIMAGE

ACA12345-DR20, Industrial Reel w/ Portable Outlet Box, GFCI Module and (1) 20A Duplex Receptacle

$896.13 USD

Brand:

Gleason Reel

Catalog ID:

ACA12345-DR20

Yellow Industrial Reel with Yellow Portable Outlet Box, GFCI Module and (1) 20A Duplex Receptacle, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

Durable, Corrosion Resistant Cast Aluminum Construction,UL Type 1,Multi-Position Guide Arm can be mounted in two different positions,Positive Latch mechanism automatically maintains desired cord length,Ratchet Lock can be disengaged in field for constant tension applications

Product details

General

Cable Length

45 Ft

Cable Type

#12/3 SJO

Catalog Number

ACA12345-DR20

UPC

ACA12345-DR20

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3-Wire

Logistics

Carton Quantity

1