WBP_HBLI45123C20Y_PRODIMAGE
WBP_HBLI45123C20Y_PRODIMAGE

ACA12345-SR20 Yellow Industrial Reel with HBL5369C, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

$838.58 USD

Brand:

Gleason Reel

Catalog ID:

ACA12345-SR20

Yellow Industrial Reel with HBL5369C, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

Durable, Corrosion Resistant Cast Aluminum Construction,UL Type 1,Multi-Position Guide Arm can be mounted in two different positions,Positive Latch mechanism automatically maintains desired cord length,Ratchet Lock can be disengaged in field for constant tension applications

Product details

General

Cable Length

45 Ft

Cable Type

#12/3 SJO

Catalog Number

ACA12345-SR20

UPC

ACA12345-SR20

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Wires

3-Wire

Logistics

Carton Quantity

1