WBP_HBLI45123C15Y_PRODIMAGE
WBP_HBLI45123C15Y_PRODIMAGE

ACA14335-SR15 Yellow Industrial Reel with HBL5269C, UL Type 1, 35 Ft, #14/3 SJO, 15 A, 250 VAC

$712.53 USD

Brand:

Gleason Reel

Catalog ID:

ACA14335-SR15

Yellow Industrial Reel with HBL5269C, UL Type 1, 35 Ft, #14/3 SJO, 15 A, 250 VAC

Durable, Corrosion Resistant Cast Aluminum Construction,UL Type 1,Multi-Position Guide Arm can be mounted in two different positions,Positive Latch mechanism automatically maintains desired cord length,Ratchet Lock can be disengaged in field for constant tension applications

Product details

General

Cable Length

35 Ft

Cable Type

#14/3 SJO

Catalog Number

ACA14335-SR15

UPC

ACA14335-SR15

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Wires

3-Wire