text.skipToContent text.skipToNavigation

ACA14345-SR15

by Gleason Reel 

Catalog ID: ACA14345-SR15

Yellow Industrial Reel with HBL5269C, UL Type 1, 45 Ft, #14/3 SJO, 15 A, 250 VAC

Product Details

General

Cable Length 45 Ft
Cable Type #14/3 SJO
UPC ACA14345-SR15

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 250 VAC
Voltage Rating Description 250 VAC

Conductor Related

Number Of Wires 3-Wire

Resources/Downloads