text.skipToContent text.skipToNavigation

ACA14425-BC

by Gleason Reel 

Catalog ID: ACA14425-BC

Yellow Industrial Reel, UL Type 1, 25 Ft, #14/4 SJO, 15 A, 250 VAC

Product Details

General

Cable Length 25 Ft
Cable Type #14/4 SJO
UPC ACA14425-BC

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 250 VAC

Conductor Related

Number Of Wires 4-Wire

Resources/Downloads