Image of GN-1820 GN-1820 Cord Reel 20' 18/3 W/O Plug

GN-1820 Cord Reel 20' 18/3 W/O Plug

$146.17 USD

Brand: Gleason Reel

Catalog ID: GN-1820

Compact Cord Reel 20' 18/3 Bare Cord

General

Application

Wall (180 degree swing) or Ceiling Mount (Swivel)

Catalog Number

GN-1820

Fitting Type

None

Product Category

Reels

Type

Bare Cord

UPC

783246000606

Dimensions

Reel Frame Dimension

7 x 7 x 2

Weight

3 lb

Conductor Related

Cord Length

20 ft

Number of Conductors

3

Wire Size

#18 AWG