Image of C35-RT-13 C35-RT-13 Round Cable/Hose Tow Trolley

C35-RT-13 Round Cable/Hose Tow Trolley

Brand: Gleason Reel

Catalog ID: C35-RT-13

Round Cable/Hose Tow Trolley.

  • Zinc–plated steel
  • Wheels smooth–running ball bearing
  • Axles Zinc–plated steel

General

Cable Type

Round

Catalog Number

C35-RT-13

Product Category

Festoons

Series

C35 Series

Type

Tow Trolley

UPC

783246018106

Dimensions

Weight

2.77 lb

Conductor Related

Cable Type

Round