Image of C40-C33I-Z-S C40-C33I-Z-S C40 INTERMEDIATE TROLLEY

C40-C33I-Z-S C40 INTERMEDIATE TROLLEY

Brand: Gleason Reel

Catalog ID: C40-C33I-Z-S

C40 INTERMEDIATE TROLLEY

  • Bearings are pre-lubricated for life
  • 0.87" Dia. precision ball bearing wheels
  • Cable/Hose clips are adjustable

General

Accessories

  • Hose - General Purpose
  • Junction Boxes
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Glands For Single Cables Or Groups

Catalog Number

C40-C33I-Z-S

Material - Hardware

Zinc Plated Hardware

Type

Intermediate Trolley

Dimensions

Length - Clip

5.59

Length - Trolley

3.12

Max Cable/Hose O.D.

1.25

Conductor Related

Cable/Hose O.D. Range

0.95 - 1.25