JB-12-14-R6 J-BOX NEMA12 14X12X6

JB-12-14-R6 J-BOX NEMA12 14X12X6

Brand: Gleason Reel

Catalog ID: JB-12-14-R6

J-BOX NEMA12 14X12X6

General

Mounting Type

Rail Mounted

Series

  • C50
  • C60
  • I110
  • I120
  • I130
  • I150
  • I160
  • I152
  • I162

Type

Electrical Box

Dimensions

Depth

6

Dimension - Height inch

14

Overall Width

12

Certifications And Compliance

Nema Rating

NEMA 12