A Hubbell Company
Our Brands
Careers
Sustainability
LOGIN
MY LISTS
Products
Grounding and Bonding
Cable, Connectors/Clamps
Static Discharge Reels
Industrial Controls
Switches
Material Handling Equipment
Cranes & Festoons
Mobile Carts & Workstations
Tool Balancers
Torque Arms
Mobile Electrification
Slip Rings
Wire/Cable/Hose Management
Cable & Hose Carriers
Cable/Cord/Hose Reels
Festoons
Wiring Devices
Straight Blade Devices
Solutions
Featured Solutions
EV Charging Cable Management
Engineered Products
Pre-Engineered Products
ToolAssistPro™ Material Handling Equipment
Markets
Markets We Serve
Alternative Energy
Aviation
Cranes
Emergency Vehicles
General Industry
Heavy Industry / Mill Duty
Mining & Tunneling
Material Handling
Oil & Gas
Staging & Rigging
Resources
Tools and Information
Contact Us
Locate Sales Agent
Literature
Quote Navigator
Request Quote
Videos
Instruction/Part Sheets
Hubbell Connect (previously MyHubbell)
Technical
CAD Files
Digital Resources
Resources
FFT-08 Nylon Trolley with 2.1" w Flat Cable Saddle
$60.54
USD
Buy now
Brand:
Gleason Reel
Catalog ID:
FFT-08
Nylon Trolley with 2.1" w Flat Cable Saddle
For flat cable to 2.1" x 0.66"
Product details
Resources and downloads
Product details
General
Cable Type
Flat
Catalog Number
FFT-08
Material
Nylon
Product Category
Festoons
Type
Trolley
UPC
783246003027
Resources and downloads
Specifications
FFT-08
Brochures
Download All
FESTOONS
Pre-Engineered Products - Reels, Cable Track and Festoons, Controls, Automation Components
Installation Manuals
FFT-08 Nylon Trolley User Instructions 63005610