Brand: Gleason Reel
Catalog ID: W15S-090600
Collection name: ToolAssistPro™
Catalog Number
W15S-090600
Item Type
Swing
Load Capacity
150 lbs
Mounting Method
Floor
Type
Jib Crane Kit
UPC
783246007094
Length - Boom
6 ft
Weight
509 lb