GLEASON_62065608-W15S-100800_PRODIMAGE
GLEASON_62065608-W15S-100800_PRODIMAGE
play

W15S-100600 Jib Crane, Floor Mounted Swing, 6' Boom 10' Column, 150 Lb Capacity

$5,309.14 USD

Brand:

Gleason Reel

Catalog ID:

W15S-100600

Collection name:

ToolAssistPRO™

Jib Crane, Floor Mounted Swing, 6' Boom 10' Column, 150 Lb Capacity

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

Product details

ToolAssistPro-Logo

General

Catalog Number

W15S-100600

Item Type

Swing

Load Capacity

150 lbs

Mounting Method

Floor

Type

Jib Crane Kit

UPC

783246007063

Dimensions

Weight

520 lb

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics