Image of W15S-100800 W15S-100800 Jib Crane, Floor Mounted Swing, 8' Boom 10' Column, 150 Lb Capacity

W15S-100800 Jib Crane, Floor Mounted Swing, 8' Boom 10' Column, 150 Lb Capacity

$5,401.31 USD

Brand: Gleason Reel

Catalog ID: W15S-100800

Collection name: ToolAssistPRO™

Jib Crane, Floor Mounted Swing, 8' Boom 10' Column, 150 Lb Capacity

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

General

Catalog Number

W15S-100800

Item Type

Load Capacity

150 lbs

Mounting Method

Floor

Type

Jib Crane Kit

UPC

783246007070

Dimensions

Length - Boom

8 ft

Weight

535 lb

Force Related

Load Capacity

150 lbs

Configuration

Mounting Method

Floor