text.skipToContent text.skipToNavigation

W15S-101000

by Gleason Reel 

Catalog ID: W15S-101000

Jib Crane, Floor Mounted Swing, 10' Boom 10' Column, 150 Lb Capacity

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

$3,917.08 USD

$3,917.08 USD

Product Details

General

Item Type Swing
Load Capacity 150 lbs
Mounting Method Floor
Type Jib Crane Kit
UPC 783246007087

Dimensions

Weight 550 lb

Resources/Downloads