Image of W5F-060702 W5F-060702 Floor Mounted Jib, Fixed 6' Boom, 7' Column, 50 Lb Capacity

W5F-060702 Floor Mounted Jib, Fixed 6' Boom, 7' Column, 50 Lb Capacity

Brand: Gleason Reel

Catalog ID: W5F-060702

Collection name: ToolAssistPRO™

Floor Mounted Jib, Fixed 6' Boom, 7' Column, 50 Lb Capacity

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

General

Base Type

W5

Catalog Number

W5F-060702

Item Type

Load Capacity

50 lbs

Mounting Method

Floor

Type

Jib Crane Kit

UPC

783246011305

Dimensions

Length - Boom

6 ft

Weight

83 lb

Force Related

Load Capacity

50 lbs

Configuration

Base Type

W5

Mounting Method

Floor