Brand: Gleason Reel
Catalog ID: W5S-100702
Collection name: ToolAssistPRO™
Base Type
W5
Catalog Number
W5S-100702
Item Type
Load Capacity
50 lbs
Mounting Method
Floor
Type
Jib Crane Kit
UPC
783246011336
Length - Boom
10 ft
Weight
111 lb