GLEASON_W6S-BT_PRODIMAGE
GLEASON_W6S-BT_PRODIMAGE
play

W6S-BT Jib Crane I-Beam Trolley - Fits 3” I-beam

Brand:

Gleason Reel

Catalog ID:

W6S-BT

Collection name:

ToolAssistPRO™

Jib Crane I-Beam Trolley - Fits 3” I-beam

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

Product details

ToolAssistPro-Logo

General

Catalog Number

W6S-BT

Load Capacity

300 lbs

Type

Trolley

UPC

783246006660

Dimensions

Weight

18 lb

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics