GLEASON_REEL-A_PRODIMAGE
GLEASON_REEL-A_PRODIMAGE

A-228B Reel,Series A, Lift 50Ft 16/3 SO (A-228B)

$1,534.16 USD

Brand:

Gleason Reel

Catalog ID:

A-228B

Series A Cast Aluminum Reel Lift 50Ft 16/3 SO (A-228B).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-228B

Listings

UL

Product Category

Reels

UPC

783246000262

Dimensions

Cable Length Active

50

Length

50 in

Weight

36.1 lb

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Conductor Related

Number of Conductors

3

Wire Size

#16 AWG