GLEASON_REEL-A_PRODIMAGE
GLEASON_REEL-A_PRODIMAGE

A-234B Reel,Series A, Lift 30Ft 16/4 SO (A-234B)

Brand:

Gleason Reel

Catalog ID:

A-234B

Series A Cast Aluminum Reel Lift 30Ft 16/4 SO (A-234B).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-234B

Listings

UL

Product Category

Reels

UPC

783246000279

Dimensions

Cable Length Active

30

Length

30 in

Weight

35 lb

Electrical Ratings

Current / Amperage Rating

8 A

Current Rating

8 A

Conductor Related

Number of Conductors

4

Wire Size

#16 AWG