GLEASON_REEL-A_PRODIMAGE
GLEASON_REEL-A_PRODIMAGE

A-244B Reel,Series A, Lift 40Ft 16/4 SO (A-244B)

Brand:

Gleason Reel

Catalog ID:

A-244B

Series A Cast Aluminum Reel Lift 40Ft 16/4 SO (A-244B).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

Product details

General

Application
Ceiling, wall or under bench mount
Listings
UL
Product Category
Reels
UPC
783246000408

Dimensions

Cable Length Active
40
Length
40 in
Weight
36.5 lb

Electrical Ratings

Current / Amperage Rating
8 A
Current Rating
8 A

Conductor Related

Number of Conductors
4
Wire Size
#16 AWG