GLEASON_REEL-A_PRODIMAGE
GLEASON_REEL-A_PRODIMAGE

A-344C Reel,Series A, Lift 40Ft 14/4 SO (A-344C)

$1,570.23 USD

Brand:

Gleason Reel

Catalog ID:

A-344C

Series A Cast Aluminum Reel Lift 40Ft 14/4 SO (A-344C).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-344C

Listings

UL

Product Category

Reels

UPC

783246000446

Dimensions

Cable Length Active

40

Length

40 in

Weight

39.3 lb

Electrical Ratings

Current / Amperage Rating

12 A

Current Rating

12 A

Conductor Related

Number of Conductors

4

Wire Size

#14 AWG