GLEASON_REEL-A_PRODIMAGE
GLEASON_REEL-A_PRODIMAGE

A-367C Reel,Series A, Lift 45Ft 14/4 SO (A-367C)

$1,610.92 USD

Brand:

Gleason Reel

Catalog ID:

A-367C

Series A Cast Aluminum Reel Lift 45Ft 14/4 SO (A-367C).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

Product details

General

Application
Ceiling, wall or under bench mount
Listings
UL
Product Category
Reels
UPC
783246000323

Dimensions

Cable Length Active
50
Length
45 in
Weight
41.5 lb

Electrical Ratings

Current / Amperage Rating
12 A
Current Rating
12 A

Conductor Related

Number of Conductors
4
Wire Size
#14 AWG