WBP_HBLI45123Y_PRODIMAGE
WBP_HBLI45123Y_PRODIMAGE

ACA12435-BC Yellow Industrial Reel, UL Type 1, 35 Ft, #12/4 SJO, 20 A, 250 VAC

$664.61 USD

Brand:

Gleason Reel

Catalog ID:

ACA12435-BC

Yellow Industrial Reel, UL Type 1, 35 Ft, #12/4 SJO, 20 A, 250 VAC

Durable, Corrosion Resistant Cast Aluminum Construction,UL Type 1,Multi-Position Guide Arm can be mounted in two different positions,Positive Latch mechanism automatically maintains desired cord length,Ratchet Lock can be disengaged in field for constant tension applications

Product details

General

Cable Length

35 Ft

Cable Type

#12/4 SJO

Catalog Number

ACA12435-BC

UPC

ACA12435-BC

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

4-Wire