WBP_HBLI45123Y_PRODIMAGE
WBP_HBLI45123Y_PRODIMAGE

ACA14325-BC15 Yellow Industrial Reel, UL Type 1, 25 Ft, #14/3 SJO, 15 A, 250 VAC

$663.20 USD

Brand:

Gleason Reel

Catalog ID:

ACA14325-BC15

Yellow Industrial Reel, UL Type 1, 25 Ft, #14/3 SJO, 15 A, 250 VAC

Product details

General

Cable Length
25 Ft
Cable Type
#14/3 SJO
UPC
ACA14325-BC15

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC

Conductor Related

Number Of Wires
3-Wire