Image of DR030-04 DR030-04 Compact Slip Ring Assembly 30 Amp 4 Pole 600V
Image of DR030-04 DR030-04 Compact Slip Ring Assembly 30 Amp 4 Pole 600V
play

DR030-04 Compact Slip Ring Assembly 30 Amp 4 Pole 600V

Brand: Gleason Reel

Catalog ID: DR030-04

Compact Slip Ring Assembly 30 Amp 4 Pole 600V

Product details

General

Catalog Number

DR030-04

Number Of Poles

4

Product Category

Slip Rings

Series

Compact DR

UPC

783246001955

Electrical Ratings

Current / Amperage Rating

30 A

Conductor Related

Wire Size

#12 AWG

Media

Videos

play
Gleason Reel Staging and Rigging Applications