Image of DR030-12 DR030-12 Compact Slip Ring Assembly 30 Amp 12 Pole 600V
Image of DR030-12 DR030-12 Compact Slip Ring Assembly 30 Amp 12 Pole 600V
play

DR030-12 Compact Slip Ring Assembly 30 Amp 12 Pole 600V

Brand: Gleason Reel

Catalog ID: DR030-12

Compact Slip Ring Assembly 30 Amp 12 Pole 600V

  • Mounts in minimum space
  • Lead wires connect to slip ring lead wires at junction box, NOT at the slip ring or inside the mounting shaft
  • Rotation speeds to 40 rpm

Product details

General

Catalog Number

DR030-12

Number Of Poles

12

Product Category

Slip Rings

Series

Compact DR

UPC

783246001993

Electrical Ratings

Current / Amperage Rating

30 A

Conductor Related

Wire Size

#12 AWG

Media

Videos

play
Gleason Reel Staging and Rigging Applications