ECR030-10 Enclosed Compact Slip Ring Assembly 30 Amp 10 Pole
Request a Quote
Brand:
Gleason Reel
Catalog ID:
ECR030-10
Enclosed Compact Slip Ring Assembly 30 Amp 10 Pole
Product details
Resources and downloads
Product details
General
Number Of Poles
10
Series
Enclosed Compact ECR
Electrical Ratings
Current / Amperage Rating
30 A
Resources and downloads
Specifications
GRD-ECR030-10-SPEC-EN
Brochures
Compact 30 & 50 Slip Rings 30A or 50A, 600V, 1.5" (38mm Bore)
Videos
Gleason Reel Staging and Rigging Applications for the Theater/Entertainment Industry (HHI-GR-VU-EN-02157)