Image not found_2
Image not found_2

FR05-06 Festoon Kit, Nylon Trolleys (6), 0.60-0.94" O.D. Round Cable/Hose Saddle

Brand:

Gleason Reel

Catalog ID:

FR05-06

Festoon Kit, Nylon Trolleys (6), 0.60-0.94" O.D. Round Cable/Hose Saddle

  • Features Lock 'n Roll nylon trolleys and all necessary wire rope and hardware for complete festoon system
  • Each Trolley has 15lb weight capacity
  • Fits standard wire rope from 3/16" O.D. - 3/8" O.D. diameter
  • Cable/hose must be ordered separately

Product details

General

Cable Type

Round

Catalog Number

FR05-06

Material

Nylon

Product Category

Festoons

Type

Festoon Kit

UPC

783246003492