GLEASON_REEL-GCA-Duplex_PRODIMAGE
GLEASON_REEL-GCA-Duplex_PRODIMAGE
GLEASON_REEL-GCA-ALL_BACK_PRODIMAGE

GCC12350-DR 50' 12/3 Industrial Duty Cord Reel w/Dual Receptacle

$1,307.00 USD

Brand:

Gleason Reel

Catalog ID:

GCC12350-DR

50' 12/3 Industrial Duty Cord Reel w/Dual Receptacle

  • Heavy steel frame with baked-on polyester finish
  • 48" pigtail with three prong plug
  • Multi-position four roller cord guide and adjustable cord stop
  • Complete with dual receptacle (GFCI)

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

GCC12350-DR

Product Category

Reels

Type

Dual Receptacle

UPC

783246000958

Dimensions

Weight

44.2 lb

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Conductor Related

Cord Length

50 ft

Number of Conductors

3

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

cULus