GLEASON_REEL-GCA-BC_PRODIMAGE
GLEASON_REEL-GCA-BC_PRODIMAGE
GLEASON_REEL-GCA-ALL_BACK_PRODIMAGE

GCC14370-BC 70' 14/3 Industrial Duty Cord Reel w/Bare Cord

$1,131.97 USD

Brand:

Gleason Reel

Catalog ID:

GCC14370-BC

70' 14/3 Industrial Duty Cord Reel w/Bare Cord

  • Heavy steel frame with baked-on polyester finish
  • 48" pigtail with three prong plug
  • Multi-position four roller cord guide and adjustable cord stop
  • Bare cord

Product details

General

Application
Ceiling, wall or under bench mount
Product Category
Reels
Type
Bare Cord
UPC
783246000989

Dimensions

Weight
36.2 lb

Electrical Ratings

Current / Amperage Rating
15 A
Current Rating
15 A

Conductor Related

Cord Length
70 ft
Number of Conductors
3
Wire Size
#14 AWG

Certifications And Compliance

Industry Standard(s)
cULus