GLEASON_REEL-GCA-Single_PRODIMAGE
GLEASON_REEL-GCA-Single_PRODIMAGE
GLEASON_REEL-GCA-ALL_BACK_PRODIMAGE

GCC14370-SR 70' 14/3 Industrial Duty Cord Reel w/Single Receptacle

Brand:

Gleason Reel

Catalog ID:

GCC14370-SR

70' 14/3 Industrial Duty Cord Reel w/Single Receptacle

  • Heavy steel frame with baked-on polyester finish
  • 48" pigtail with three prong plug
  • Multi-position four roller cord guide and adjustable cord stop
  • Complete with single receptacle

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

GCC14370-SR

Product Category

Reels

Type

Single Receptacle

UPC

783246000927

Dimensions

Weight

36.6 lb

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Conductor Related

Cord Length

70 ft

Number of Conductors

3

Wire Size

#14 AWG

Certifications And Compliance

Industry Standard(s)

cULus