Image of GHA2525-L GHA2525-L GHA2525-L REEL,25FT,1/4",300PSI
Image of GHA2525-L GHA2525-L GHA2525-L REEL,25FT,1/4",300PSI
Image of GHA2525-L GHA2525-L GHA2525-L REEL,25FT,1/4",300PSI

GHA2525-L GHA2525-L REEL,25FT,1/4",300PSI

Brand: Gleason Reel

Catalog ID: GHA2525-L

GHA2525-L REEL,25FT,1/4",300PSI

Product details

General

Application

Ceiling, wall or under bench mount - Air/Water

Catalog Number

GHA2525-L

Product Category

Reels

UPC

783246002099

Dimensions

Diameter - Inside

0.25 in

Length

25 ft

Outside Diameter

0.51

Weight

23 lb