Image of GHA2535-L GHA2535-L GHA2535-L REEL,35FT,1/4",300PSI
Image of GHA2535-L GHA2535-L GHA2535-L REEL,35FT,1/4",300PSI
Image of GHA2535-L GHA2535-L GHA2535-L REEL,35FT,1/4",300PSI

GHA2535-L GHA2535-L REEL,35FT,1/4",300PSI

Brand: Gleason Reel

Catalog ID: GHA2535-L

GHA2535-L REEL,35FT,1/4",300PSI

Product details

General

Application

Ceiling, wall or under bench mount - Air/Water

Catalog Number

GHA2535-L

Product Category

Reels

UPC

783246002105

Dimensions

Diameter - Inside

0.25 in

Length

35 ft

Outside Diameter

0.51

Weight

24 lb