Image of GHA3825-L GHA3825-L GHA3825-L REEL,25FT,3/8",300PSI
Image of GHA3825-L GHA3825-L GHA3825-L REEL,25FT,3/8",300PSI
Image of GHA3825-L GHA3825-L GHA3825-L REEL,25FT,3/8",300PSI

GHA3825-L GHA3825-L REEL,25FT,3/8",300PSI

$421.34 USD

Brand: Gleason Reel

Catalog ID: GHA3825-L

GHA3825-L REEL,25FT,3/8",300PSI

Product details

General

Application

Ceiling, wall or under bench mount - Air/Water

Catalog Number

GHA3825-L

Product Category

Reels

UPC

783246002112

Dimensions

Diameter - Inside

0.375 in

Length

25 ft

Outside Diameter

0.65

Weight

23 lb