Image of GHB2550-L GHB2550-L GHB2550-L REEL,50FT,1/4",300PSI
Image of GHB2550-L GHB2550-L GHB2550-L REEL,50FT,1/4",300PSI
Image of GHB2550-L GHB2550-L GHB2550-L REEL,50FT,1/4",300PSI

GHB2550-L GHB2550-L REEL,50FT,1/4",300PSI

Brand: Gleason Reel

Catalog ID: GHB2550-L

GHB2550-L REEL,50FT,1/4",300PSI

Product details

General

Application

Ceiling, wall or under bench mount - Air/Water

Catalog Number

GHB2550-L

Product Category

Reels

UPC

783246002129

Dimensions

Diameter - Inside

0.25 in

Length

50 ft

Outside Diameter

0.51

Weight

26 lb