RG ASSY,S28,STD,HORZ
RG ASSY,S28,STD,HORZ

RG ASSY,S28,STD,HORZ

Brand:

Gleason Reel

Catalog ID:

GR012087

Horizontal/Vertical Nylon Roller Guides for S28 Reels

Allows nylon roller guide mount either horizontal or vertical

Product details

General

Catalog Number

GR012087

Type

Roller Guide

Dimensions

Height - Window

4.63 in

Width - Window

2.63 in

Window Opening Size

2.63 x 4.63

Resources and downloads

Specifications