Image of  I110-F

I110-F

Brand: Gleason Reel

Standard Trolley Design, Flat Clip Design, Max Saddle Dia 4.94", 150lbs, 350fpm

  • Flanged 1.61" dia. steel wheels
  • Anti-lift rollers
  • Sealed bearings are pre-lubricated for life
  • Tow trolley included as standard
  • Zinc plated hardware
  • Orange baked polyester powder finish
  • Heavy duty bumpers

General

Accessories

  • Cable Clamps
  • Ty-Raps
  • Tow Chains
  • Cable Glands For Single Cables Or Groups
  • Terminal Box
  • Terminal Blocks
  • Flat Cable

Application

Overhead Cranes

Application - For Use On

Flat Cable

Available Options

Flat Clamp Design

Finish Type

Zinc Plated

Load Capacity

150 lbs

Maximum Acceleration

2

Plating

Yes

Series

I110-F

Type

Standard Trolley Design

Force Related

Load Capacity

150 lbs

Operational

Maximum Acceleration

2