Image of LMR-16-STD-60 LMR-16-STD-60, Linear Measurement Reel, 60 foot reel with 16-inch spool, standard rotation
Image of LMR-16-STD-60 LMR-16-STD-60, Linear Measurement Reel, 60 foot reel with 16-inch spool, standard rotation
Image of LMR-16-STD-60 LMR-16-STD-60, Linear Measurement Reel, 60 foot reel with 16-inch spool, standard rotation

LMR-16-STD-60, Linear Measurement Reel, 60 foot reel with 16-inch spool, standard rotation

Marque: Gleason Reel

No de catalogue: LMR-16-STD-60

Unlike traditional limit switches, linear measurement for machine positioning provides several advantages. It allows for remote mounting of the sensor, protecting the electronics from heat, chemicals, steam, and potential physical damage. A measuring device connected to the shaft senses the position of the linear motion, providing critical information for machine control.

  • Linear Measurement Reels are available in 2 sizes - 30 foot and 60 foot reels, Standard or Reverse Rotation
  • Heavy duty spring motor
  • Stainless steel measuring cable

Détails du produit

Général

Catalog Number

LMR-16-STD-60

Couleur

Orange

Matériau

Stainless Steel Measuring Cable

Type de fini

Baked-on Orange Polyester

Ressources et téléchargements