- Careers
-
Products
-
Products
-
Products
-
Grounding and Bonding
-
Grounding and Bonding
- Cable, Connectors/Clamps
- Static Discharge Reels
- View All Grounding and Bonding Categories
-
-
Industrial Controls
-
Industrial Controls
- Switches
- View All Industrial Controls Categories
-
-
Material Handling Equipment
-
Material Handling Equipment
- Cranes & Festoons
- Mobile Carts & Workstations
- Tool Balancers
- Torque Arms
- View All Material Handling Equipment Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
- View All Mobile Electrification Categories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Carriers
- Cable/Cord/Hose Reels
- Festoons
- View All Wire/Cable/Hose Management Categories
-
-
Wiring Devices
-
Wiring Devices
- Straight Blade Devices
- View All Wiring Devices Categories
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
-
Resources
Tools and InformationTechnicalDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Locate Sales Agent
- Literature
- Quote Navigator
- Request Quote
- Videos
- Instruction/Part Sheets
-
-
Technical
-
Technical
- CAD Files
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Careers
-
Products
-
Products
-
Products
-
Grounding and Bonding
-
Grounding and Bonding
- Cable, Connectors/Clamps
- Static Discharge Reels
- View All Grounding and Bonding Categories
-
-
Industrial Controls
-
Industrial Controls
- Switches
- View All Industrial Controls Categories
-
-
Material Handling Equipment
-
Material Handling Equipment
- Cranes & Festoons
- Mobile Carts & Workstations
- Tool Balancers
- Torque Arms
- View All Material Handling Equipment Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
- View All Mobile Electrification Categories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Carriers
- Cable/Cord/Hose Reels
- Festoons
- View All Wire/Cable/Hose Management Categories
-
-
Wiring Devices
-
Wiring Devices
- Straight Blade Devices
- View All Wiring Devices Categories
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
-
Resources
Tools and InformationTechnicalDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Locate Sales Agent
- Literature
- Quote Navigator
- Request Quote
- Videos
- Instruction/Part Sheets
-
-
Technical
-
Technical
- CAD Files
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Products
- Electrical & Electronic
- Material Handling Equipment
- Tool Balancers
- Accessories & Parts
- SC-BG1 Safety Chain 1.0 Ft. Long.
Item Added to Your Cart!
SC-BG1 Safety Chain 1.0 Ft. Long.
SC-BG1 Safety Chain 1.0 Ft. Long.
By Gleason Reel
$46.11 USD
Collection Name:
ToolAssistPRO™
Catalog ID:
SC-BG1
Safety Chain 1.0 Ft. Long.
- Hangs from balancer cable above too to provide strain relief for electrical cable or air hose.
- Available in three sizes. Includes safety clip.
- Maximum 250 lb.(113kg) safe load rating
More Options
Get a Quote
Product Details
General
Series |
|
Type | Accessory Parts |
UPC | 783246008015 |
Dimensions
Length | 1 in |
Resources and Downloads
Specifications
Videos
Please wait, preparing to download your file.