GLEASON_62587304-WF30-WS04_PRODIMAGE
GLEASON_62587304-WF30-WS04_PRODIMAGE
play

WF30-WS04 Wall Mounted Boom, Fixed 4', For 30 Lb Capacity

Brand:

Gleason Reel

Catalog ID:

WF30-WS04

Collection name:

ToolAssistPRO™

Wall Mounted Boom, Fixed 4', For 30 Lb Capacity

Wall mounted tool rail. End stop, end cap and safety bolt included. Trolley extra. Beige polyester finish.

  • Rail Mounted Fixed or Swing Booms
  • Rail for loads up to 30 lbs.(13.5 kg)

Product details

ToolAssistPro-Logo

General

Catalog Number

WF30-WS04

Item Type

Fixed

Load Capacity

30 lbs

Mounting Method

Wall

Type

Boom

UPC

783246011596

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics