GLEASON_GR625877-WF50-WS04_PRODIMAGE
GLEASON_GR625877-WF50-WS04_PRODIMAGE
play

WF50-WS04 Wall or Column Mounted Booms, Fixed 4', For 50 Lb Capacity

Brand:

Gleason Reel

Catalog ID:

WF50-WS04

Collection name:

ToolAssistPRO™

Wall or Column Mounted Booms, Fixed 4', For 50 Lb Capacity

Wall or column mounted tool rail; or use two fixed booms as support for horizontal tool rail. (Cross rail and hangers not included). End stop and end cap included. Trolley extra. Beige polyester finish.

  • Fixed or 180° Swinging WS50 Booms
  • Rail for loads up to 50 lbs.(22.5 kg)

Product details

ToolAssistPro-Logo

General

Catalog Number

WF50-WS04

Item Type

Fixed

Load Capacity

50 lbs

Mounting Method

Wall

Type

Boom

UPC

783246011633

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics