GLEASON_GR625756_WKF-030766_PRODIMAGE
GLEASON_GR625756_WKF-030766_PRODIMAGE
play

WKF-030746 Straight Rail Bench Leg Kits 36" Base 4' Wide

$1,884.96 USD

Brand:

Gleason Reel

Catalog ID:

WKF-030746

Collection name:

ToolAssistPRO™

Straight Rail Bench Leg Kits 36" Base 4' Wide

Dual Column Workstation Kits Include Two Straight Or One Curved Tool Rail, Your Choice Of Three Mounting Base Styles And In A Range Of Heights To Fit Virtually Any Bench And Any Task You Have.

  • 7'x4'x36"
  • Include two straight rails
  • Choice of three mounting base styles and in a range of heights to fit virtually any bench and any task

Product details

ToolAssistPro-Logo

General

Catalog Number

WKF-030746

UPC

783246011473

Dimensions

Gross Weight with Packaging

90

Height

36 in

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics