GLEASON_TORQARM-AIR_PRODIMAGE
GLEASON_TORQARM-AIR_PRODIMAGE
play

WS50-TA-1 Torq-Arm WS50 Rail Mounted for Air Tools 1.0 lbs.

Brand:

Gleason Reel

Catalog ID:

WS50-TA-1

Collection name:

ToolAssistPRO™

Torq-Arm WS50 Rail Mounted for Air Tools 1.0 lbs.

  • Designed to be mounted on straight overhead tool rails.It includes fixed arm ,telescoping arm, tool balancer, mounting trolley for straight rail ,and all related hardware
  • Air tool models include U-joint manifold and air line with fittings
  • Electric tool models include tool clamp.Mounting rail and tool not included.

Product details

ToolAssistPro-Logo

General

Catalog Number

WS50-TA-1

Mounting Type

Rail

Series

WS50

Tool Type

Air

Type

Torque Arm

UPC

783246010476

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics