Brand: Gleason Reel
Catalog ID: 101P-IS-1.4
Catalog Number
101P-IS-1.4
Color
Black
Series
PowerTrak GRP
Type
Standard Track
Bend (Radius)
1.43
Curve Length
1 ft
Height
1 in
Height - Window
0.75 in
Mounting Height
3.86 in
Pitch
1.25 in
Weight
0.2 lb
Width
1.03 in
Width - Window
0.59 in
Diameter - Cable Outside
0.34 in