
Brand: Gleason Reel
Catalog ID: 132P-IIR-3.7
Catalog Number
132P-IIR-3.7
Series
PowerTrak GRP Series
Type
Standard Track
Bend (Radius)
7.56 in
Curve Length
1.5 ft
Height
1.34 in
Height - Window
0.98 in
Mounting Height
8.74 in
Pitch
1.81 in
Weight
0.48 lb
Width
3.23 in
Width - Window
2.28 in
Diameter - Cable Outside
0.82 in