
Brand: Gleason Reel
Catalog ID: 1530-4.12
Catalog Number
1530-4.12
Series
PowerTube
Total Travel
9.5 ft
Type
Enclosed Track
Bend (Radius)
4.12
Curve Length
2 ft
Height
2.25 in
Height - Window
1.5 in
Mounting Height
10.92 in
Pitch
2 in
Weight
1.48 lb
Width
3.68 in
Width - Window
3 in
Diameter - Cable Outside
1.25 in
Total Travel
9.5 ft