
Brand: Gleason Reel
Catalog ID: 162P-IR-1.9
Catalog Number
162P-IR-1.9
Series
PowerTrak GRP Series
Type
Flip-Top Track
Bend (Radius)
5.72 in
Curve Length
1 ft
Height
1.62 in
Height - Window
1 in
Mounting Height
5.44 in
Pitch
1.81 in
Weight
0.55 lb
Width
2.44 in
Width - Window
1.5 in
Diameter - Cable Outside
0.83 in