Image of 162P-IVR-1.9 162P-IVR GRP ASSY 1.91R BLACK

162P-IVR GRP ASSY 1.91R BLACK

Brand: Gleason Reel

Catalog ID: 162P-IVR-1.9

162P-IVR GRP ASSY 1.91R BLACK

Compact design, Snap-Together links, Non-conductive, Resists corrosion

General

Catalog Number

162P-IVR-1.9

Series

PowerTrak GRP Series

Type

Flip-Top Track

Dimensions

Bend (Radius)

5.72 in

Curve Length

1 ft

Height

1.62 in

Height - Window

1 in

Mounting Height

5.44 in

Pitch

1.81 in

Weight

0.84 lb

Width

5.01 in

Width - Window

4.06 in

Conductor Related

Diameter - Cable Outside

0.83 in